IESNA:LM-63-2002
[TEST]P946478
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8550
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1175.7 1264.3 1359.5 1455.2 1528.5 1573.4 1600.7 1616 1632.9 1652.6
1677.8 1712.1 1758.4 1812.9 1879.3 1990.9 2159.7 2383.4 2659.8 3005.3
3458.3 3978.2 4531.8 5035.3 5339.6 5185.1 4875.8 4461.4 3963.6 3370.3
2619.8 1871.8 1225.1 712.1 313.3 97 0
1175.7 1269.1 1376.3 1482.4 1560.7 1608.3 1630.8 1636.4 1640 1643.3
1648.5 1659.7 1680.2 1705.9 1748.3 1836.8 1992.1 2217.1 2510.4 2860
3278.8 3760.9 4317.1 4918.4 5521.2 5681.4 5341.6 4904.5 4445.5 3923.3
3192.2 2406.1 1674.6 1019.4 476.4 151.8 0
1175.7 1274 1393.1 1509.6 1592.9 1643.2 1660.9 1656.7 1647.2 1634
1619.2 1607.2 1602 1598.9 1617.3 1682.7 1824.5 2050.8 2361 2714.7
3099.3 3543.6 4102.3 4801.4 5702.9 6177.7 5807.4 5347.5 4927.4 4476.3
3764.5 2940.4 2124 1326.7 639.5 206.6 0
1175.7 1280.8 1409.7 1534.1 1621.7 1669.2 1677.2 1657 1625.7 1589.6
1551.8 1517.9 1492.1 1474.5 1487.7 1565 1736.9 2000.4 2338.7 2710.2
3100.1 3521.6 4016.6 4629.5 5489.5 6153.6 5899.6 5390.7 4946.7 4490.2
3815.9 3013.9 2215.4 1428.8 726.4 255.1 0
1175.7 1287.6 1426.3 1558.6 1650.4 1695.1 1693.5 1657.3 1604.3 1545.2
1484.4 1428.7 1382.2 1350.2 1358.2 1447.2 1649.3 1950 2316.4 2705.6
3100.8 3499.6 3931 4457.7 5276.1 6129.6 5991.7 5433.9 4966 4504.1
3867.3 3087.4 2306.8 1531 813.2 303.5 0
1175.7 1291.6 1435.3 1573.4 1667.8 1707.7 1694 1639 1564 1485.9
1412.3 1348.9 1299 1272 1303.9 1443.7 1711.1 2084.8 2532.4 3017.2
3502.4 3979.2 4464.8 4996.7 5786.2 6596.8 6585.5 6052.6 5519.3 4936.9
4204 3343.5 2500.2 1664.1 922.6 358.2 0
1175.7 1295.7 1444.4 1588.1 1685.1 1720.3 1694.4 1620.8 1523.6 1426.5
1340.3 1269 1215.9 1193.8 1249.6 1440.2 1772.9 2219.6 2748.4 3328.7
3903.9 4458.8 4998.5 5535.7 6296.3 7064.1 7179.4 6671.3 6072.6 5369.8
4540.8 3599.5 2693.5 1797.2 1031.9 412.9 0
1175.7 1297.7 1449.8 1596.1 1692.9 1724.6 1689.9 1604 1494.3 1389.8
1301.7 1231 1180.6 1166.2 1243.1 1469.7 1844.7 2350 2962.8 3642.5
4318.2 4971.4 5609.6 6227.9 7037.3 7769.2 7863.1 7357.9 6663.5 5812.4
4852.4 3820.4 2809.5 1845.6 1059.3 415.2 0
1175.7 1299.8 1455.3 1604.1 1700.6 1728.8 1685.4 1587.2 1464.9 1353.1
1263.1 1193.1 1145.4 1138.5 1236.7 1499.2 1916.4 2480.5 3177.2 3956.4
4732.5 5484 6220.7 6920 7778.4 8474.2 8546.7 8044.5 7254.3 6254.8
5163.9 4041.4 2925.5 1893.9 1086.8 417.5 0
1175.7 1298.9 1459.5 1607.9 1703.5 1729.3 1680.1 1575.4 1446.8 1333.2
1244.3 1175.2 1128.8 1126.5 1235.7 1514.5 1952.1 2557.1 3307.4 4140.7
4983 5784.2 6577.8 7362.8 8257 8916.5 8923.3 8339.5 7418.3 6271.4
5080.4 3897.9 2694.7 1712.6 941.6 350.5 0
1175.7 1299.8 1455.3 1604.1 1700.6 1728.8 1685.4 1587.2 1464.9 1353.1
1263.1 1193.1 1145.4 1138.5 1236.7 1499.2 1916.4 2480.5 3177.2 3956.4
4732.5 5484 6220.7 6920 7778.4 8474.2 8546.7 8044.5 7254.3 6254.8
5163.9 4041.4 2925.5 1893.9 1086.8 417.5 0
1175.7 1297.7 1449.8 1596.1 1692.9 1724.6 1689.9 1604 1494.3 1389.8
1301.7 1231 1180.6 1166.2 1243.1 1469.7 1844.7 2350 2962.8 3642.5
4318.2 4971.4 5609.6 6227.9 7037.3 7769.2 7863.1 7357.9 6663.5 5812.4
4852.4 3820.4 2809.5 1845.6 1059.3 415.2 0
1175.7 1295.7 1444.4 1588.1 1685.1 1720.3 1694.4 1620.8 1523.6 1426.5
1340.3 1269 1215.9 1193.8 1249.6 1440.2 1772.9 2219.6 2748.4 3328.7
3903.9 4458.8 4998.5 5535.7 6296.3 7064.1 7179.4 6671.3 6072.6 5369.8
4540.8 3599.5 2693.5 1797.2 1031.9 412.9 0
1175.7 1291.6 1435.3 1573.4 1667.8 1707.7 1694 1639 1564 1485.9
1412.3 1348.9 1299 1272 1303.9 1443.7 1711.1 2084.8 2532.4 3017.2
3502.4 3979.2 4464.8 4996.7 5786.2 6596.8 6585.5 6052.6 5519.3 4936.9
4204 3343.5 2500.2 1664.1 922.6 358.2 0
1175.7 1287.6 1426.3 1558.6 1650.4 1695.1 1693.5 1657.3 1604.3 1545.2
1484.4 1428.7 1382.2 1350.2 1358.2 1447.2 1649.3 1950 2316.4 2705.6
3100.8 3499.6 3931 4457.7 5276.1 6129.6 5991.7 5433.9 4966 4504.1
3867.3 3087.4 2306.8 1531 813.2 303.5 0
1175.7 1280.8 1409.7 1534.1 1621.7 1669.2 1677.2 1657 1625.7 1589.6
1551.8 1517.9 1492.1 1474.5 1487.7 1565 1736.9 2000.4 2338.7 2710.2
3100.1 3521.6 4016.6 4629.5 5489.5 6153.6 5899.6 5390.7 4946.7 4490.2
3815.9 3013.9 2215.4 1428.8 726.4 255.1 0
1175.7 1274 1393.1 1509.6 1592.9 1643.2 1660.9 1656.7 1647.2 1634
1619.2 1607.2 1602 1598.9 1617.3 1682.7 1824.5 2050.8 2361 2714.7
3099.3 3543.6 4102.3 4801.4 5702.9 6177.7 5807.4 5347.5 4927.4 4476.3
3764.5 2940.4 2124 1326.7 639.5 206.6 0
1175.7 1269.1 1376.3 1482.4 1560.7 1608.3 1630.8 1636.4 1640 1643.3
1648.5 1659.7 1680.2 1705.9 1748.3 1836.8 1992.1 2217.1 2510.4 2860
3278.8 3760.9 4317.1 4918.4 5521.2 5681.4 5341.6 4904.5 4445.5 3923.3
3192.2 2406.1 1674.6 1019.4 476.4 151.8 0
1175.7 1264.3 1359.5 1455.2 1528.5 1573.4 1600.7 1616 1632.9 1652.6
1677.8 1712.1 1758.4 1812.9 1879.3 1990.9 2159.7 2383.4 2659.8 3005.3
3458.3 3978.2 4531.8 5035.3 5339.6 5185.1 4875.8 4461.4 3963.6 3370.3
2619.8 1871.8 1225.1 712.1 313.3 97 0
1175.7 1254.7 1338.1 1419.8 1483.8 1524.3 1549.5 1564.1 1579 1597.4
1623.8 1660.6 1708.6 1763.6 1832.1 1930.7 2072 2256.8 2489 2765
3096 3443.6 3751.9 3970.3 4024.9 3795 3469.8 3082.8 2660.4 2202.6
1677.8 1174.3 756.6 437.9 197 64.5 0
1175.7 1245 1316.7 1384.5 1439.1 1475.2 1498.3 1512.2 1525 1542.3
1569.8 1609 1658.8 1714.4 1784.8 1870.6 1984.3 2130.2 2318.2 2524.6
2733.6 2909 2972 2905.3 2710.2 2405 2063.8 1704.1 1357.3 1034.9
735.7 476.8 288.1 163.7 80.7 32 0
1175.7 1234.6 1295.3 1351.8 1395.9 1426.3 1445.2 1454.3 1461.4 1470.9
1488.3 1515.3 1550.4 1587 1628.7 1675.3 1734.6 1812.2 1914.2 2023
2123.8 2189.3 2174.9 2073.3 1884.2 1628.6 1367.7 1112.2 875.7 669.5
485.9 329.2 212.1 130.5 69.7 28.9 0
1175.7 1224.3 1274 1319.2 1352.8 1377.4 1392.2 1396.4 1397.8 1399.6
1406.7 1421.6 1442 1459.6 1472.5 1480.1 1485 1494.1 1510.2 1521.3
1514.1 1469.6 1377.8 1241.3 1058.3 852.1 671.7 520.3 394.1 304
236 181.7 136.2 97.4 58.9 25.8 0
1175.7 1214 1252.4 1287.4 1314.2 1331.8 1339.7 1335.5 1323.9 1309.8
1295.8 1286.5 1282.1 1276.7 1266.5 1249 1225 1200.2 1177.1 1158.1
1137.3 1102.3 1044.1 962.2 855.8 728.5 614 503.9 398.8 318.1
248.9 190.4 139.9 98 58.6 25.5 0
1175.7 1203.6 1231 1255.6 1275.5 1286.2 1287.2 1274.6 1250.1 1220
1184.9 1151.3 1122.1 1093.7 1060.6 1017.9 965 906.3 844 794.8
760.5 734.9 710.5 683 653.4 604.9 556.3 487.5 403.4 332.3
261.7 199.2 143.5 98.7 58.2 25.2 0
1175.7 1193.7 1210.9 1227.5 1242.4 1248.7 1243.8 1222.4 1185.4 1142.1
1093.7 1049.4 1012.4 980.5 949.2 912.3 868.2 819.7 768 727.2
700.1 682.2 669.3 653.9 630.5 589.7 549.1 491.5 422 358.6
291.2 227.8 167.7 116.6 71.3 30.5 0
1175.7 1183.7 1190.8 1199.5 1209.2 1211.2 1200.4 1170.2 1120.7 1064.2
1002.5 947.5 902.8 867.3 837.8 806.7 771.5 733 692.1 659.6
639.6 629.6 628.1 624.8 607.6 574.5 541.9 495.5 440.5 384.9
320.7 256.5 192 134.4 84.4 35.9 0
1175.7 1174.1 1171.9 1173.7 1177.3 1177.7 1163.3 1126.5 1069.9 1006.3
943.1 893.5 857.4 830.8 807.3 780 747.3 710.8 669.5 630.5
601.4 585.6 587.2 588.8 583.8 571.6 542.3 494.5 440.5 389.3
341.1 290.1 232.1 168.7 109.9 46.5 0
1175.7 1163.4 1153.1 1149.4 1151.2 1153.5 1143.9 1114.6 1066.7 1012.5
959.8 913.8 873.3 837.9 804.4 769.3 730.9 690 649.4 613.2
581.3 557.5 544.9 537.3 530.2 521.9 504.4 473.2 433.6 389.4
339.4 289.2 232 170.6 112.3 49.6 0
1175.7 1154.8 1136.8 1127.7 1128.3 1134.7 1134.9 1117.9 1082.1 1035.2
986 939.1 893.4 849.7 807.6 765.7 722.7 679.2 638.9 604.4
573.5 549.8 532.6 519.5 507 492.9 473.6 447.5 415.3 376.9
329.7 281.5 225.5 167.5 109 48.3 0
1175.7 1146.1 1120.4 1106 1105.4 1116.1 1126 1121.1 1097.4 1057.9
1012.2 964.3 913.5 861.6 810.9 762.1 714.5 668.4 628.4 595.5
565.7 542.1 520.4 501.6 483.9 464 442.8 421.9 397.1 364.4
320.1 273.8 219 164.3 105.6 46.9 0
1175.7 1138.3 1106.7 1087.9 1087.4 1104.1 1127.6 1140.8 1131.6 1096.8
1047.2 993.2 937.4 880.7 825.5 772.6 722.1 674.5 633.5 600.4
573.2 553.5 536.6 519 499.2 473.7 446.5 420.7 393 358.5
314.4 268 214.2 160.9 101.7 46.2 0
1175.7 1130.6 1093 1069.9 1069.3 1092.1 1129.2 1160.4 1165.8 1135.9
1082.3 1021.9 961.3 899.8 840 783 729.6 680.7 638.7 605.2
580.9 564.8 552.7 536.4 514.4 483.4 450.2 419.6 389 352.6
308.7 262.2 209.3 157.5 97.9 45.5 0
1175.7 1123.8 1081 1054.7 1052.9 1079.2 1125.9 1170.9 1187.7 1164.4
1110.3 1044.4 979.9 917.7 857.7 800.6 746.7 696.8 654.1 620.2
595 577.8 566.7 552.8 533.3 505.4 473.8 441.3 408.1 367.6
319.9 271.3 216.9 156.8 94.7 45.3 0
1175.7 1117 1068.9 1039.5 1036.5 1066.4 1122.6 1181.3 1209.5 1192.8
1138.3 1066.9 998.6 935.6 875.5 818.3 763.7 713 669.4 635.2
609.1 590.8 580.7 569.3 552.1 527.4 497.4 463.1 427.2 382.7
331.1 280.4 224.4 156.2 91.4 45.2 0
1175.7 1110.1 1057.9 1026 1021.4 1050.8 1109 1170.4 1204.5 1195.9
1148.8 1078.5 1008.1 946.1 888.1 833.9 781.7 732.4 689.5 655.1
626.9 607.3 595.2 583.6 566.7 543 512.3 477.2 439.4 393.7
341 289 231.7 153.7 84.4 39.9 0
1175.7 1103.3 1046.9 1012.6 1006.3 1035.2 1095.4 1159.5 1199.4 1198.9
1159.2 1090.2 1017.6 956.7 900.7 849.5 799.7 751.8 709.7 674.9
644.7 623.9 609.7 598 581.3 558.5 527.2 491.3 451.6 404.7
351 297.5 238.9 151.1 77.4 34.5 0
1175.7 1098 1038.5 1002.5 994.3 1019.8 1073.6 1130.5 1166.3 1167.4
1133.3 1071.8 1003.5 943.8 891.5 845.3 800.7 757 717.1 683.5
655.7 637 623.5 611.9 595.3 571.3 538.4 501 460.4 413.3
358.8 305.8 245.2 164.5 89.9 39.7 0
1175.7 1092.7 1030 992.5 982.2 1004.5 1051.7 1101.6 1133.3 1135.8
1107.5 1053.3 989.5 930.8 882.4 841 801.7 762.2 724.5 692.1
666.7 650 637.4 625.8 609.3 584.1 549.7 510.8 469.2 421.9
366.7 314 251.4 177.8 102.4 45 0
1175.7 1088.4 1024.1 985.5 974.4 994.3 1036.3 1078.9 1105.4 1107.1
1081.9 1033.5 975.3 919.5 871.9 831.4 793.5 755.3 718.3 687.7
666.4 652.4 640.6 629.1 612.9 587.6 553.3 514.3 472.5 425.9
370.8 317.9 256.5 186.6 113.2 49.4 0
1175.7 1084.1 1018.2 978.5 966.5 984.2 1020.9 1056.1 1077.6 1078.3
1056.5 1013.7 961 908.2 861.5 821.8 785.4 748.5 712.1 683.4
666.3 654.7 643.9 632.4 616.5 591.1 556.8 517.7 475.9 429.9
375 321.8 261.7 195.3 124.1 53.8 0
1175.7 1080.8 1014 973.6 961.9 979.1 1013.8 1045.7 1064.2 1064.2
1044.2 1005.5 956.8 905.4 857.3 814.1 774.3 734.7 696.4 669.4
655.1 645.6 635.9 624.4 608.6 584 550 511.4 470.8 425.6
372.9 318.9 260.4 194.8 123.2 52.7 0
1175.7 1077.4 1009.8 968.8 957.3 974 1006.7 1035.2 1050.7 1050.1
1032 997.3 952.6 902.7 853.1 806.6 763.3 720.9 680.7 655.4
643.9 636.5 628 616.4 600.8 576.9 543.2 505.2 465.7 421.4
370.8 315.9 259.2 194.2 122.3 51.5 0
1175.7 1074.4 1006.6 966 954.9 972 1004 1031.7 1046.4 1045.3
1027.5 995.2 952.6 903 852.2 802.6 755.8 710.1 667.9 643.6
633 626.7 619.4 607.9 592.1 567.7 534.3 496.9 457.7 413.8
364.5 309.5 250.6 187 116.6 48.6 0
1175.7 1071.3 1003.4 963.1 952.5 969.9 1001.3 1028.3 1042.2 1040.6
1023.1 993.2 952.6 903.4 851.3 798.5 748.4 699.2 655.2 631.8
622 616.9 610.9 599.4 583.3 558.5 525.4 488.6 449.8 406.3
358.1 303.1 241.9 179.6 110.9 45.7 0
1175.7 1067.4 1000.2 961 951.5 969.5 1001.1 1027.7 1040.8 1038.5
1020.5 992.5 953.3 904.1 850.9 796.3 743.9 692.1 647 623.9
614.5 610 604.5 592.8 576.6 550.4 518.4 482.3 442.6 399.3
351.4 297.8 231.9 173.2 105.1 42.9 0
1175.7 1071.3 1003.4 963.1 952.5 969.9 1001.3 1028.3 1042.2 1040.6
1023.1 993.2 952.6 903.4 851.3 798.5 748.4 699.2 655.2 631.8
622 616.9 610.9 599.4 583.3 558.5 525.4 488.6 449.8 406.3
358.1 303.1 241.9 179.6 110.9 45.7 0
1175.7 1074.4 1006.6 966 954.9 972 1004 1031.7 1046.4 1045.3
1027.5 995.2 952.6 903 852.2 802.6 755.8 710.1 667.9 643.6
633 626.7 619.4 607.9 592.1 567.7 534.3 496.9 457.7 413.8
364.5 309.5 250.6 187 116.6 48.6 0
1175.7 1077.4 1009.8 968.8 957.3 974 1006.7 1035.2 1050.7 1050.1
1032 997.3 952.6 902.7 853.1 806.6 763.3 720.9 680.7 655.4
643.9 636.5 628 616.4 600.8 576.9 543.2 505.2 465.7 421.4
370.8 315.9 259.2 194.2 122.3 51.5 0
1175.7 1080.8 1014 973.6 961.9 979.1 1013.8 1045.7 1064.2 1064.2
1044.2 1005.5 956.8 905.4 857.3 814.1 774.3 734.7 696.4 669.4
655.1 645.6 635.9 624.4 608.6 584 550 511.4 470.8 425.6
372.9 318.9 260.4 194.8 123.2 52.7 0
1175.7 1084.1 1018.2 978.5 966.5 984.2 1020.9 1056.1 1077.6 1078.3
1056.5 1013.7 961 908.2 861.5 821.8 785.4 748.5 712.1 683.4
666.3 654.7 643.9 632.4 616.5 591.1 556.8 517.7 475.9 429.9
375 321.8 261.7 195.3 124.1 53.8 0
1175.7 1088.4 1024.1 985.5 974.4 994.3 1036.3 1078.9 1105.4 1107.1
1081.9 1033.5 975.3 919.5 871.9 831.4 793.5 755.3 718.3 687.7
666.4 652.4 640.6 629.1 612.9 587.6 553.3 514.3 472.5 425.9
370.8 317.9 256.5 186.6 113.2 49.4 0
1175.7 1092.7 1030 992.5 982.2 1004.5 1051.7 1101.6 1133.3 1135.8
1107.5 1053.3 989.5 930.8 882.4 841 801.7 762.2 724.5 692.1
666.7 650 637.4 625.8 609.3 584.1 549.7 510.8 469.2 421.9
366.7 314 251.4 177.8 102.4 45 0
1175.7 1098 1038.5 1002.5 994.3 1019.8 1073.6 1130.5 1166.3 1167.4
1133.3 1071.8 1003.5 943.8 891.5 845.3 800.7 757 717.1 683.5
655.7 637 623.5 611.9 595.3 571.3 538.4 501 460.4 413.3
358.8 305.8 245.2 164.5 89.9 39.7 0
1175.7 1103.3 1046.9 1012.6 1006.3 1035.2 1095.4 1159.5 1199.4 1198.9
1159.2 1090.2 1017.6 956.7 900.7 849.5 799.7 751.8 709.7 674.9
644.7 623.9 609.7 598 581.3 558.5 527.2 491.3 451.6 404.7
351 297.5 238.9 151.1 77.4 34.5 0
1175.7 1110.1 1057.9 1026 1021.4 1050.8 1109 1170.4 1204.5 1195.9
1148.8 1078.5 1008.1 946.1 888.1 833.9 781.7 732.4 689.5 655.1
626.9 607.3 595.2 583.6 566.7 543 512.3 477.2 439.4 393.7
341 289 231.7 153.7 84.4 39.9 0
1175.7 1117 1068.9 1039.5 1036.5 1066.4 1122.6 1181.3 1209.5 1192.8
1138.3 1066.9 998.6 935.6 875.5 818.3 763.7 713 669.4 635.2
609.1 590.8 580.7 569.3 552.1 527.4 497.4 463.1 427.2 382.7
331.1 280.4 224.4 156.2 91.4 45.2 0
1175.7 1123.8 1081 1054.7 1052.9 1079.2 1125.9 1170.9 1187.7 1164.4
1110.3 1044.4 979.9 917.7 857.7 800.6 746.7 696.8 654.1 620.2
595 577.8 566.7 552.8 533.3 505.4 473.8 441.3 408.1 367.6
319.9 271.3 216.9 156.8 94.7 45.3 0
1175.7 1130.6 1093 1069.9 1069.3 1092.1 1129.2 1160.4 1165.8 1135.9
1082.3 1021.9 961.3 899.8 840 783 729.6 680.7 638.7 605.2
580.9 564.8 552.7 536.4 514.4 483.4 450.2 419.6 389 352.6
308.7 262.2 209.3 157.5 97.9 45.5 0
1175.7 1138.3 1106.7 1087.9 1087.4 1104.1 1127.6 1140.8 1131.6 1096.8
1047.2 993.2 937.4 880.7 825.5 772.6 722.1 674.5 633.5 600.4
573.2 553.5 536.6 519 499.2 473.7 446.5 420.7 393 358.5
314.4 268 214.2 160.9 101.7 46.2 0
1175.7 1146.1 1120.4 1106 1105.4 1116.1 1126 1121.1 1097.4 1057.9
1012.2 964.3 913.5 861.6 810.9 762.1 714.5 668.4 628.4 595.5
565.7 542.1 520.4 501.6 483.9 464 442.8 421.9 397.1 364.4
320.1 273.8 219 164.3 105.6 46.9 0
1175.7 1154.8 1136.8 1127.7 1128.3 1134.7 1134.9 1117.9 1082.1 1035.2
986 939.1 893.4 849.7 807.6 765.7 722.7 679.2 638.9 604.4
573.5 549.8 532.6 519.5 507 492.9 473.6 447.5 415.3 376.9
329.7 281.5 225.5 167.5 109 48.3 0
1175.7 1163.4 1153.1 1149.4 1151.2 1153.5 1143.9 1114.6 1066.7 1012.5
959.8 913.8 873.3 837.9 804.4 769.3 730.9 690 649.4 613.2
581.3 557.5 544.9 537.3 530.2 521.9 504.4 473.2 433.6 389.4
339.4 289.2 232 170.6 112.3 49.6 0
1175.7 1174.1 1171.9 1173.7 1177.3 1177.7 1163.3 1126.5 1069.9 1006.3
943.1 893.5 857.4 830.8 807.3 780 747.3 710.8 669.5 630.5
601.4 585.6 587.2 588.8 583.8 571.6 542.3 494.5 440.5 389.3
341.1 290.1 232.1 168.7 109.9 46.5 0
1175.7 1183.7 1190.8 1199.5 1209.2 1211.2 1200.4 1170.2 1120.7 1064.2
1002.5 947.5 902.8 867.3 837.8 806.7 771.5 733 692.1 659.6
639.6 629.6 628.1 624.8 607.6 574.5 541.9 495.5 440.5 384.9
320.7 256.5 192 134.4 84.4 35.9 0
1175.7 1193.7 1210.9 1227.5 1242.4 1248.7 1243.8 1222.4 1185.4 1142.1
1093.7 1049.4 1012.4 980.5 949.2 912.3 868.2 819.7 768 727.2
700.1 682.2 669.3 653.9 630.5 589.7 549.1 491.5 422 358.6
291.2 227.8 167.7 116.6 71.3 30.5 0
1175.7 1203.6 1231 1255.6 1275.5 1286.2 1287.2 1274.6 1250.1 1220
1184.9 1151.3 1122.1 1093.7 1060.6 1017.9 965 906.3 844 794.8
760.5 734.9 710.5 683 653.4 604.9 556.3 487.5 403.4 332.3
261.7 199.2 143.5 98.7 58.2 25.2 0
1175.7 1214 1252.4 1287.4 1314.2 1331.8 1339.7 1335.5 1323.9 1309.8
1295.8 1286.5 1282.1 1276.7 1266.5 1249 1225 1200.2 1177.1 1158.1
1137.3 1102.3 1044.1 962.2 855.8 728.5 614 503.9 398.8 318.1
248.9 190.4 139.9 98 58.6 25.5 0
1175.7 1224.3 1274 1319.2 1352.8 1377.4 1392.2 1396.4 1397.8 1399.6
1406.7 1421.6 1442 1459.6 1472.5 1480.1 1485 1494.1 1510.2 1521.3
1514.1 1469.6 1377.8 1241.3 1058.3 852.1 671.7 520.3 394.1 304
236 181.7 136.2 97.4 58.9 25.8 0
1175.7 1234.6 1295.3 1351.8 1395.9 1426.3 1445.2 1454.3 1461.4 1470.9
1488.3 1515.3 1550.4 1587 1628.7 1675.3 1734.6 1812.2 1914.2 2023
2123.8 2189.3 2174.9 2073.3 1884.2 1628.6 1367.7 1112.2 875.7 669.5
485.9 329.2 212.1 130.5 69.7 28.9 0
1175.7 1245 1316.7 1384.5 1439.1 1475.2 1498.3 1512.2 1525 1542.3
1569.8 1609 1658.8 1714.4 1784.8 1870.6 1984.3 2130.2 2318.2 2524.6
2733.6 2909 2972 2905.3 2710.2 2405 2063.8 1704.1 1357.3 1034.9
735.7 476.8 288.1 163.7 80.7 32 0
1175.7 1254.7 1338.1 1419.8 1483.8 1524.3 1549.5 1564.1 1579 1597.4
1623.8 1660.6 1708.6 1763.6 1832.1 1930.7 2072 2256.8 2489 2765
3096 3443.6 3751.9 3970.3 4024.9 3795 3469.8 3082.8 2660.4 2202.6
1677.8 1174.3 756.6 437.9 197 64.5 0
1175.7 1264.3 1359.5 1455.2 1528.5 1573.4 1600.7 1616 1632.9 1652.6
1677.8 1712.1 1758.4 1812.9 1879.3 1990.9 2159.7 2383.4 2659.8 3005.3
3458.3 3978.2 4531.8 5035.3 5339.6 5185.1 4875.8 4461.4 3963.6 3370.3
2619.8 1871.8 1225.1 712.1 313.3 97 0
